|
|
|
DE1DS2A13
TeSys LE - enclosure for DOL starter - with selector switch and pushbutton
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
DE1D
|
Product or component type
|
Enclosure
|
Material
|
Polycarbonate
|
Device composition
|
Contactor ordered separately
Thermal overload relay ordered separately
|
Product compatibility
|
LE1D18...35
|
Control type
|
Push-button reset blue R
Selector switch 2 positions start/stop O-I
|
Complementary
Cable entry number
|
2 ISO20 top
2 ISO20 bottom
2 Pg 16 bottom
2 ISO25 top
2 Pg 21 bottom
2 ISO25 bottom
|
Height
|
201 mm
|
Width
|
103 mm
|
Depth
|
170 mm
|
Net weight
|
0.5 kg
|
Environment
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 60529
|
Ambient air temperature for operation
|
-5…40 °C
|
Environmental characteristic
|
Standard environment
|
Product certifications
|
UKCA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.5 cm
|
Package 1 Width
|
16.0 cm
|
Package 1 Length
|
21.0 cm
|
Package 1 Weight
|
660.0 g
|
Offer Sustainability
Contractual warranty
|
|