|
|
|
DE1KS217A06A37
TeSys LG - enclosure for DOL starter - with 2 pushbuttons - emergency stop
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
DE1K
|
Product or component type
|
Enclosure
|
Device application
|
Motor
|
Material
|
Polycarbonate
|
Device composition
|
Contactor ordered separately
Circuit-breaker ordered separately
Padlocking device
|
Product compatibility
|
LG7
|
Control type
|
Push-button start white I
Push-button stop black O
Mushroom head push-button emergency stop red
|
Complementary
Device mounting
|
Surface
|
Cable entry number
|
4 2 Pg 13 + 2 Pg 16 top
4 2 Pg 13 + 2 Pg 16 bottom
|
Height
|
165 mm
|
Width
|
175 mm
|
Depth
|
157 mm
|
Net weight
|
0.5 kg
|
Environment
IP degree of protection
|
IP55 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 60529
|
Environmental characteristic
|
Standard environment
|
Product certifications
|
UKCA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
21.4 cm
|
Package 1 Width
|
23 cm
|
Package 1 Length
|
26 cm
|
Package 1 Weight
|
1.155 kg
|
Offer Sustainability
Contractual warranty
|
|