|
|
|
LE3D18M7
TeSys LE - enclosed star-delta starter - 18 A - 220 V AC coil
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys LE
|
Device short name
|
LE3D
|
Product or component type
|
Enclosed star-delta starter
|
Device application
|
Standard
|
Material
|
Polycarbonate
|
Utilisation category
|
AC-3
|
Device composition
|
Thermal overload relay ordered separately
Star-delta contactors
Mechanical interlock
|
Motor power kW
|
11 kW at 220 V AC 50/60 Hz
22 kW at 415 V AC 50/60 Hz
22 kW at 440 V AC 50/60 Hz
18.5 kW at 380/400 V AC 50/60 Hz
|
[Uc] control circuit voltage
|
220 V AC 50/60 Hz
|
Control type
|
Push-button start green I
Push-button stop/reset red O
|
Complementary
Cable entry number
|
2 ISO20 top
2 ISO25 top
2 ISO32 top
2 ISO40 top
2 ISO20 bottom
2 ISO25 bottom
2 ISO32 bottom
2 ISO40 bottom
|
Width
|
186 mm
|
Height
|
348 mm
|
Depth
|
175.5 mm
|
Net weight
|
3.75 kg
|
Environment
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 60529
|
Standards
|
IEC 60947-4-1
|
Ambient air temperature for operation
|
-5…40 °C
|
Environmental characteristic
|
Standard environment
|
Product certifications
|
UKCA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
26 cm
|
Package 1 Width
|
29 cm
|
Package 1 Length
|
40 cm
|
Package 1 Weight
|
3.75 kg
|
Offer Sustainability
Contractual warranty
|
|