Range
|
TeSys
|
Product name
|
TeSys LE
|
Device short name
|
LE3K
|
Product or component type
|
Enclosed star-delta starter
|
Device application
|
Standard
|
Material
|
Polycarbonate
|
Utilisation category
|
AC-3
|
Device composition
|
Thermal overload relay ordered separately
Star-delta contactors
Mechanical interlock
|
Motor power kW
|
4 kW at 220 V AC 50/60 Hz
7.5 kW at 380/400 V AC 50/60 Hz
7.5 kW at 415 V AC 50/60 Hz
7.5 kW at 440 V AC 50/60 Hz
|
[Uc] control circuit voltage
|
230 V AC 50/60 Hz
|
Control type
|
Push-button start green I
Push-button stop/reset red O
|