|
|
|
1149154
Defem - joining fitting - B1 - steel, electro-galvanized
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Defem
|
Product or component type
|
Joining fitting
|
Device short name
|
B1
|
Device application
|
Carrier of lighting fitting
Wall bracket
Side section joining
|
Provided equipment
|
Without bolt and nut
|
Complementary
Material with surface treatment
|
Steel (electro-galvanized)
|
Atmospheric-corrosivity category
|
C1
|
Product destination
|
Mesh tray
|
Height
|
5 mm
|
Width
|
80 mm
|
Depth
|
40 mm
|
Net weight
|
4.8 kg / set of 100
|
Environment
Environmental characteristic
|
Heated facility with low exposure to corrosion hotels and offices
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.5 cm
|
Package 1 Width
|
4 cm
|
Package 1 Length
|
8 cm
|
Package 1 Weight
|
46.4 g
|
Offer Sustainability
Contractual warranty
|
|