|
|
|
1149314
Defem - mesh tray - U-shape - stainless steel AISI 316L - 422/60
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Defem
|
Product or component type
|
Mesh tray
|
Market segment
|
Small commercial
|
Complementary
Shape
|
U-shape
|
Material
|
Stainless steel AISI 316L
|
Atmospheric-corrosivity category
|
C5-M
|
Transversal wire diameter
|
5 mm
|
Longitudinal wire diameter
|
6 mm
|
Height
|
60 mm
|
Width
|
422 mm
|
Length
|
2.5 m
|
Net weight
|
772 kg / set of 100
|
Environment
Mounting location
|
Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
7.6 kg
|
Package 1 Height
|
5.8 cm
|
Package 1 width
|
42.4 cm
|
Package 1 Length
|
250.3 cm
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
48
|
Package 2 Weight
|
391.0 kg
|
Package 2 Height
|
104 cm
|
Package 2 width
|
80 cm
|
Package 2 Length
|
250.3 cm
|
Offer Sustainability
Contractual warranty
|
|