Schneider-Electric van_Egmond
 
1149356 picture- vanegmond
1149356
Defem - joining fitting - B3 - stainless steel AISI 316L
Important message Important message: 
This product belongs to Cable Support which is no longer commercialized by Schneider Electric. As per the first of January 2022 the commercialization is managed by Wibe-Group, Please follow the link www.wibe-group.com for further details.
EAN Code EAN Code: 
7332227013567
Schneider Electric
Characteristics
Main
Range Defem
Product or component type Joining fitting
Device short name B3
Device application Bend and tee joining
Provided equipment With bolt and nut
Complementary
Material with surface treatment Stainless steel AISI 316L
Atmospheric-corrosivity category C5-M
Product destination Mesh tray
Height 20 mm
Width 23 mm
Depth 29 mm
Net weight 4 kg / set of 100
Environment
Environmental characteristic Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 2.5 cm
Package 1 Length 3 cm
Package 1 Weight 40 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months