Shape
|
U-shape
|
Material
|
Steel AISI 304 (stainless steel)
|
Atmospheric-corrosivity category
|
C5-I
|
Longitudinal wire diameter
|
3.9 mm
|
Transversal wire diameter
|
3.9 mm
|
Cable cross section
|
5268 mm²
|
Standards
|
EN 50102
DIN 4102-12
IEC 61537
EN/ISO 9227
IEC 60068-2-75
|
Length
|
3 m
|
Height
|
75 mm
|
Width
|
100 mm
|
Height compatibility
|
70 mm
|
Width compatibility
|
100 mm
|
Surface treatment compatibility
|
Stainless steel
|