Schneider-Electric van_Egmond
CSU08171209 picture- vanegmond
CSU08171209
Stago - c bracket - 70 mm - electro-galvanized
Important message Important message: 
This product belongs to Cable Support which is no longer commercialized by Schneider Electric. As per the first of January 2022 the commercialization is managed by Wibe-Group, Please follow the link www.wibe-group.com for further details.
Schneider Electric
TODAY
APR 24, 2024
End of Commercialization
DEC 15, 2021
Main
Range of product Stago
Product or component type Ceiling bracket
Mounting location Heated facility with low exposure to corrosion hotels and offices
Complementary
Shape C-shape
Product destination KG281 cable tray 70 mm width
Fixing mode By screw
Material with surface treatment Steel electro-galvanized
Corrosion class C1
Height 150 mm
Width 92 mm
Depth 35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15 cm
Package 1 Length 9 cm
Package 1 Weight 2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations