CSU08511009
Stago - cover horizontal bend 90° formed 70mm pre-galvanized
Important message
Important message:
This product belongs to Cable Support which is no longer commercialized by Schneider Electric. As per the first of January 2022 the commercialization is managed by Wibe-Group, Please follow the link www.wibe-group.com for further details.
Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
Complementary
Operating angle
90 °
Direction change type
Horizontal
Product destination
Bend KG281 for cable tray 35 mm 70 mm width
Bend KG281 for cable tray 60 mm 70 mm width
Bend KG281 for cable tray 85 mm 70 mm width
Bend KG281 for cable tray 110 mm 70 mm width