CSU08542009
Stago - cover internal rising piece formed 120mm pre-galvanized
Important message
Important message:
This product belongs to Cable Support which is no longer commercialized by Schneider Electric. As per the first of January 2022 the commercialization is managed by Wibe-Group, Please follow the link www.wibe-group.com for further details.
Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
Complementary
Operating angle
90 °
Direction change type
Vertical
Product destination
Rising piece KG281 for cable tray 35 mm 120 mm width
Rising piece KG281 for cable tray 60 mm 120 mm width
Rising piece KG281 for cable tray 85 mm 120 mm width
Rising piece KG281 for cable tray 110 mm 120 mm width