|
|
|
TPRAN2X1
Analog IO module, TeSys island, 2 inputs, 1 output, 24VDC, Twisted shielded pairs cable
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys island
|
Device short name
|
TPRAN
|
Product or component type
|
Analog IO module
|
Device presentation
|
IO module providing 2 analog inputs and 1 analog output
Enabling advanced control functions in a TeSys island system
Operational only when connected to a bus coupler TPRBC
|
Function of module
|
Measurement of voltage, current or temperature on 2 configurable analog inputs
Driving voltage or current source on 1 configurable analog output
|
Product compatibility
|
TPRBC bus coupler
|
Analogue input number
|
2 isolated with common point
|
Analogue input type
|
Current 4...20 mA
Current 0...20 mA
Voltage 0...10 V
Voltage - 10...10 V
Temperature probe - 60...180 °C temperature probe: Ni 100
Temperature probe - 60...180 °C temperature probe: Ni 1000
Temperature probe -200...+850 °C temperature probe: Pt 100
Temperature probe - 200...600 °C temperature probe: Pt 1000
Thermocouple - 200...1000 °C thermocouple J
Thermocouple - 200...1300 °C thermocouple K
Thermocouple 0...1760 °C thermocouple R
Thermocouple 0...1760 °C thermocouple S
Thermocouple 0...1820 °C thermocouple B
Thermocouple - 200...400 °C thermocouple T
Thermocouple - 200...1300 °C thermocouple N
Thermocouple - 200...800 °C thermocouple E
Thermocouple 0...2315 °C thermocouple C
|
Measurement accuracy
|
+/- 0.1 % of full scale voltage 25 °C
+/- 0.1 % of full scale current 25 °C
+/- 0.1 % of full scale temperature probe 25 °C
+/- 0.1 % of full scale in positive temperature range thermocouple 25 °C
+/- 0.4 % of full scale in negative temperature range thermocouple 25 °C
|
Analogue input resolution
|
15 bits + sign full scale
|
Input impedance
|
<= 50 Ohm current
>= 1 MOhm voltage
>= 1 MOhm thermocouple
>= 1 MOhm temperature probe
|
Analogue output number
|
1 isolated
|
Analogue output type
|
Current 4...20 mA
Current 0...20 mA
Voltage 0...10 V
Voltage - 10...10 V
|
Analogue output resolution
|
12 bits, 4...20 mA full scale
12 bits, 0...20 mA full scale
12 bits, 0...10 V full scale
11 bits + sign, - 10...10 V full scale
|
Type of cable
|
Twisted shielded pairs cable <30 m for input/output circuit
|
Local signalling
|
1 LED (green/red) for DS (device status)
|
Complementary
[Us] rated supply voltage
|
24 V DC supplied by the bus coupler
|
Current consumption
|
160 mA
|
Power dissipation in W
|
0.5 W maximum
|
[Uimp] rated impulse withstand voltage
|
0.5 kV conforming to IEC 61010-1
|
Standards
|
IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
|
Product certifications
|
CSA
UL
EAC (pending)
|
Mounting mode
|
Horizontal and vertical (35 mm symmetrical rail)
|
Connections - terminals
|
Input/output circuit: removable spring terminal block 8 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) rigid
Input/output circuit: removable spring terminal block 8 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) flexible without cable end
Input/output circuit: removable spring terminal block 8 cable(s) 0.25…2.5 mm² (AWG 22...AWG 14) flexible with cable end
|
Width
|
25 mm
|
Height
|
118 mm
|
Depth
|
114 mm
|
Net weight
|
0.172 kg
|
Environment
Ambient air temperature for storage
|
-25…70 °C
|
Ambient air temperature for operation
|
-10…60 °C
|
Relative humidity
|
5…95 %
|
Operating altitude
|
0...2000 m without derating
|
IP degree of protection
|
IP20
|
Pollution degree
|
2
|
Protective treatment
|
TC
|
Fire resistance
|
960 °C conforming to UL 94
|
Shock resistance
|
15 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
Vibration resistance
|
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF fields, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
Fast transients immunity test, level 3, 2 kV, conforming to EN/IEC 61000-4-4
Surge immunity test (common mode), level 3, 2 kV, conforming to EN/IEC 61000-4-5
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.500 cm
|
Package 1 Width
|
13.500 cm
|
Package 1 Length
|
15.500 cm
|
Package 1 Weight
|
245.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
16
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
4.654 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free plastic parts product
|
Contractual warranty
|
|