Schneider-Electric van_Egmond
 
TPRSS038 picture- vanegmond
TPRSS038
SIL motor starter, TeSys island, 40A at AC-1, 38A at AC-3, 18.5kW, 20hp, DOL type
EAN Code EAN Code: 
3606489832810
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys island
Device short name TPRSS
Product or component type SIL motor starter
Motor starter type Direct on line
Device presentation Direct starter connected to an automation controller through a bus coupler
Operational only when connected to a bus coupler
Function available Upstream voltage presence detection
Electrical line and load protection
Power and energy monitoring when connected with TPRVM voltage module
Safe stop function available when connected with a TPRSM module
Product compatibility TPRBC bus coupler
TPRVM voltage interface module
TPRSM SIL interface module
Poles description 3P (3 NO)
Utilisation category AC-1
AC-2
AC-3
AC-4
AC-3e
Motor power kW 9 kW at 230 V 50 Hz (AC-3)
18.5 kW at 380...415 V 50 Hz (AC-3)
18.5 kW at 440 V 50 Hz (AC-3)
18.5 kW at 500 V 50 Hz (AC-3)
18.5 kW at 690 V 50 Hz (AC-3)
Motor power HP (UL / CSA) 2 hp at 120 V AC 60 Hz for 1 phase motors
5 hp at 240 V AC 60 Hz for 1 phase motors
10 hp at 208 V AC 60 Hz for 3 phases motors
10 hp at 240 V AC 60 Hz for 3 phases motors
20 hp at 480 V AC 60 Hz for 3 phases motors
25 hp at 600 V AC 60 Hz for 3 phases motors
[Ue] rated operational voltage <= 480 V AC 47...63 Hz for overvoltage cat. III
<= 690 V AC 47...63 Hz for overvoltage cat. II
[Ie] rated operational current 38 A (at <50 °C) at <= 440 V AC-3
40 A (at <50 °C) at <= 440 V AC-1
[Ith] conventional free air thermal current 40 A (at 50 °C)
[Ui] rated insulation voltage 690 V conforming to IEC 60947-4-1
600 V conforming to UL 60947-4-1
600 V conforming to CSA C22.2 No 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Overvoltage category III for Ue <= 480 V
II for Ue <= 690 V
Thermal protection adjustment range 0.76…38 A
Thermal overload class Class 5…30
Reset Remotely or automatically
Irms rated making capacity 550 A at 440 V conforming to IEC 60947
Rated breaking capacity 550 A at 440 V conforming to IEC 60947
[Icw] rated short-time withstand current 430 A 40 °C - 1 s
310 A 40 °C - 10 s
150 A 40 °C - 1 min
60 A 40 °C - 10 min
Average impedance 2 mOhm - Ith 40 A 50 Hz
Power dissipation per pole 2.9 W AC-3 - Ith 38 A
3.2 W AC-1 - Ith 40 A
[Uc] control circuit voltage 24 V DC supplied by the bus coupler
Current consumption 160 mA contactor sealed
160 mA contactor closing
Power dissipation in W 11.8 W at Ie AC-3
Complementary
Mechanical durability 30 Mcycles
Electrical durability 1.4 Mcycles 38 A AC-3 at Ue 440 V
2 Mcycles 40 A AC-1 at Ue 440 V
Maximum operating rate 3600 cyc/mn AC-3
Operating time < 100 ms closing
< 30 ms opening
Safety function Safe stop: category 0 conforming to IEC 60204-1 when associated with a TPRSM module
Safe stop: category 1 conforming to IEC 60204-1 when associated with a TPRSM module
Safety integrity level SIL 2 conforming to IEC 61508 in single channel system architecture
SILCL 2 conforming to IEC 62061 in single channel system architecture
PL = d category 2 conforming to ISO 13849-1 in single channel system architecture
Safety performance level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Protection type Thermal overload protection
Motor overheat
Overcurrent
Undercurrent
Jam
Long start
Stall
Rapid cycle lockout
Rapid restart lockout
Phase sequence
Phase reversal
Phase loss
Phase unbalance
Ground current
Monitoring type Time device ON
Time device switch ON
Number of faults
Number of switching cycles
Number of device power cycles
Average current Iavg
Average voltage Vavg
Max current Imax
Max voltage Vmax
Active and reactive power with voltage module
Active and reactive energy with voltage module
True power factor with voltage module
Local signalling 1 LED (green/red) for DS (device status)
1 LED (green/red) for LS (load status)
Standards EN/IEC 60947-1
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications CSA
EAC
UL
CCC
Mounting mode Horizontal and vertical (35 mm symmetrical DIN rail)
Connections - terminals Screw-clamp terminals 1 cable(s) 1.5…10 mm² (AWG 16...AWG 8) rigid
Screw-clamp terminals 2 cable(s) 1.5…10 mm² (AWG 16...AWG 8) rigid
Screw-clamp terminals 1 cable(s) 2.5…10 mm² (AWG 14...AWG 8) flexible without cable end
Screw-clamp terminals 2 cable(s) 2.5…10 mm² (AWG 14...AWG 8) flexible without cable end
Screw-clamp terminals 1 cable(s) 1.5…10 mm² (AWG 16...AWG 10) flexible with cable end
Screw-clamp terminals 2 cable(s) 1.5…6 mm² (AWG 16...AWG 10) flexible with cable end
Tightening torque 2.5 N.m - with screwdriver flat Ø 6 mm
2.5 N.m - with screwdriver Philips No 3
Width 45 mm
Height 121 mm
Depth 115 mm
Net weight 0.718 kg
Environment
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…50 °C without derating
50…60 °C with current derating
Relative humidity 5…95 %
Operating altitude 0...2000 m without derating
IP degree of protection IP20
Pollution degree 2
Protective treatment TC
Fire resistance 960 °C conforming to UL 94
850 °C conforming to IEC 60695-2-1
650 °C conforming to IEC 60695-2-12
Shock resistance 15 gn (duration = 11 ms) conforming to IEC 60068-2-27
Vibration resistance 1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Electrostatic discharge immunity test, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF field immunity test, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
Fast transient immunity test, level 4, 4 kV, conforming to EN/IEC 61000-4-4
Surge immunity test (differential mode), level 3, 2 kV, conforming to EN/IEC 61000-4-5
Surge immunity test (common mode), level 4, 4 kV, conforming to EN/IEC 61000-4-5
Conducted RF disturbance immunity test, 20 V, conforming to EN/IEC 61000-4-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 12.5 cm
Package 1 Length 13 cm
Package 1 Weight 772 g
Unit Type of Package 2 S02
Number of Units in Package 2 14
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 11.109 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months