Enclosure mounting
|
Surface
|
9 mm pitches
|
8
|
Number of 18 mm modules per row
|
4
|
Total number of 18 mm modules
|
4
|
Number of horizontal rows
|
1
|
Electrical insulation class
|
Double insulation
Class II
|
Number of openings of interface
|
2
|
Number of plates
|
1 for 50 x 50 power outlets
|
Provided equipment
|
1 plate for 50 x 50 power outlet
|
Type of front cover
|
Transparent
|
Power dissipation in W
|
10 W
|
[In] rated current
|
63 A
|
Type of rail
|
DIN
|
Number of pre-cutouts PG ISO
|
1
|
Locking options description
|
Optional keylock
|
Enclosure material
|
Housing: self-extinguishing polymer
|
Net weight
|
0.5 kg
|
Base dimension
|
65 x 85 mm
|
Width
|
98 mm
|
Height
|
310 mm
|
Depth
|
98 mm
|
Internal depth
|
61 mm
|
Colour
|
Door: transparent green
Enclosure: light grey (RAL 7035)
|