|
|
|
140ESI06210
ASCII serial link module Modicon Quantum - 2 RS232C port
|
|
|
Main
Range of product
|
Modicon Quantum automation platform
|
Product or component type
|
ASCII serial link module
|
Software name
|
Concept > V2
ProWORX 32 > V2
ProWORX NxT > V2
Unity Pro > V2
|
Complementary
Product compatibility
|
All Quantum CPU
|
Product specific application
|
For standard applications
|
Mode of transmission
|
ASCII
|
Number of port
|
2 RS232C non isolated conforming to DIN 66020
|
Electrical connection
|
2 connectors SUB-D 9
|
Transmission rate
|
19.2 kbit/s
|
Maximum cable distance between devices
|
<20 m
|
Message nesting
|
8 levels
|
Buffer size
|
255 I bytes/255 O bytes
|
Number of messages
|
255
|
Message length
|
127 characters + 1 checksum maximum
|
Clock
|
With calendar clock
|
Memory capacity
|
128 kB flash
32 kB RAM
|
Maximum power dissipation in W
|
2 W
|
Addressing requirement
|
12 output words
12 input words
|
Bus current requirement
|
300 mA
|
Module format
|
Standard
|
Net weight
|
0.3 kg
|
Environment
Resistance to electromagnetic fields
|
10 V/m 80...1000 MHz conforming to IEC 801-3
|
Ambient air temperature for operation
|
0…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Relative humidity
|
95 % without condensation
|
Operating altitude
|
<= 5000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
16.5 cm
|
Package 1 Length
|
31.5 cm
|
Package 1 Weight
|
423.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
7
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.476 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|