Schneider-Electric
 
29364 picture- web-product-data-sheet
29364
ACP control plate, Transferpact, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60Hz
Schneider Electric
Characteristics
Main
Range of product Compact NS630b...1600
NSX400...630
Compact NS100...630
Masterpact NW
Masterpact NT
NSX100...250
Range Compact
Product or component type Control plate
Accessory / separate part category Interlocking accessory
Range compatibility Compact NS circuit breaker
Compact NSX circuit breaker
MasterPact NT circuit breaker
MasterPact NT switch disconnector
Masterpact NW circuit breaker
Masterpact NW switch disconnector
Device short name ACP
[Us] rated supply voltage 380...415 V AC at 50/60 Hz
440 V AC at 60 Hz
Complementary
Interlocked device Masterpact NW
NSX400...630
NSX100...250
Compact NS630b...1600
Compact NS100...630
Masterpact NT
Selection modes Circuit breaker on N
Circuit breaker on R
Input type Contacts customer voluntary order to transfer to source R
Output type Contacts customer: indication of operation in automatic or stop mode
Product compatibility Compact NSX400...630
Compact NSX100...250
Compact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 2.539 kg
Package 1 Height 12.6 cm
Package 1 width 16.5 cm
Package 1 Length 27.9 cm
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Weight 16.19 kg
Package 2 Height 30 cm
Package 2 width 40 cm
Package 2 Length 60 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months