Schneider-Electric
 
29380 picture- web-product-data-sheet
29380
UA controller, Transferpact, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60Hz
Schneider Electric
Characteristics
Main
Product name UA
Product or component type Control unit
Complementary
[Us] rated supply voltage 380...415 V AC at 50/60 Hz
Operating mode Stop (both normal and replacement source off)
Forced operation on normal source
Forced operation on replacement source
Automatic operation
Interlocked device Compact NS630b...1600
Masterpact NW
Compact NS100...630
Masterpact NT
Selection modes Circuit breaker on N
Circuit breaker on R
Genset exerciser Startup control
Adjustable delayed shutdown
Test function By pressing the test button on the front of the controller
Complementary function Additional contact: transfer to replacement source only if contact is closed
Setting of maximum startup time for the replacement source
Voluntary transfer to replacement source (e.g. energy management commands)
Forced normal source if replacement source not operational during peak-tariff
Selection of type of normal source (single-phase or three-phase)
Local signalling Off
Fault trip
On
Input type Contacts customer voluntary order to transfer to source R
Output type Contacts customer: indication of operation in automatic or stop mode
[Ith] conventional free air thermal current 8 A
[Ie] rated operational current AC-12: 4 A AC 440 V
AC-12: 5 A AC 380/415 V
DC-13: 2 A 24 V
Environment
Standards IEC 947-5-1
IP degree of protection IP20 connectors: conforming to EN 60529
IP40 front: conforming to EN 60529
IP30 side: conforming to EN 60529
IK degree of protection Front: IK07 conforming to EN 50102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 1.586 kg
Package 1 Height 15.6 cm
Package 1 width 15.6 cm
Package 1 Length 17.2 cm
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Weight 10.282 kg
Package 2 Height 30 cm
Package 2 width 40 cm
Package 2 Length 60 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months