Schneider-Electric
 
29450 picture- web-product-data-sheet
29450
standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type, screwless spring terminals
Schneider Electric
Characteristics
Main
Product or component type Auxiliary contact
Device short name OF
SD
SDE
SDV
Device application Breaker status monitoring
Range compatibility ComPact NS630b...1600
ComPact NS1600b...3200
Compact INS
Compact INV
ComPact NSX
EasyPact CVS
PowerPact Multistandard
ComPact NSX DC
Signal contacts composition 1 NO/NC
Complementary
Fault type General electric fault
Local signalling ON/OFF indication for open/close
Trip indicator for relay trip indicator
Fault trip for electrical fault
Auxiliary contacts type Standard
Mounting mode Clip-on
[Ith] conventional free air thermal current 5 A
[Ie] rated operational current AC-12: 6 A at 24 V AC 50/60 Hz
AC-12: 6 A at 48 V AC 50/60 Hz
AC-12: 6 A at 110 V AC 50/60 Hz
AC-12: 6 A at 220/240 V AC 50/60 Hz
AC-12: 6 A at 380/440 V AC 50/60 Hz
AC-12: 6 A at 480 V AC 50/60 Hz
AC-12: 6 A at 660/690 V AC 50/60 Hz
AC-15: 6 A at 24 V AC 50/60 Hz
AC-15: 6 A at 48 V AC 50/60 Hz
AC-15: 5 A at 110 V AC 50/60 Hz
AC-15: 4 A at 220/240 V AC 50/60 Hz
AC-15: 2 A at 380/440 V AC 50/60 Hz
AC-15: 1.5 A at 480 V AC 50/60 Hz
AC-15: 0.1 A at 660/690 V AC 50/60 Hz
DC-12: 6 A at 24 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 0.6 A at 110 V DC
DC-12: 0.3 A at 250 V DC
DC-14: 1 A at 24 V DC
DC-14: 0.2 A at 48 V DC
DC-14: 0.05 A at 110 V DC
DC-14: 0.03 A at 250 V DC
Minimum load 100 mA at 24 V DC
Auxiliary connection terminal Spring 0.5…1.5 mm² (AWG 20...AWG 16)
Accessory / separate part category Spare part for Compact NS630b...1600
Spare part for Compact NS1600b...3200
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 24 g
Package 1 Height 1 cm
Package 1 width 7.5 cm
Package 1 Length 9 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 246 g
Package 2 Height 11 cm
Package 2 width 3 cm
Package 2 Length 15 cm
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Weight 7.8 kg
Package 3 Height 30 cm
Package 3 width 30 cm
Package 3 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months