Schneider-Electric
 
31298 picture- web-product-data-sheet
31298
Black handle with black front plate - for INS2000..2500 INV2000..2500
Merlin Gerin
Characteristics
Main
Range of product INV630b...2500
INS630b...2500
Product or component type Handle
Accessory / separate part type Spare parts
Handle front plate colour Black
Rotary handle mounting location Front
Complementary
Handle colour Black
Rotary handle mounting style Direct
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 412.5 g
Package 1 Height 8 cm
Package 1 width 9.7 cm
Package 1 Length 49 cm
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Weight 4.78 kg
Package 2 Height 30 cm
Package 2 width 40 cm
Package 2 Length 60 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months