|
|
|
3709830
Thorsman - TGS 4.2x13 - screw - panhead - set of 100
|
|
|
Main
Range of product
|
Thorsman
|
Product or component type
|
Universal screw
|
Device short name
|
TGS
|
Device application
|
Wood fibreboard and plasterboard
Plug
|
Screw type
|
Fully threaded with twin thread
|
Tool type
|
Power screwdriver
Cross-point
|
Quantity per set
|
Set of 100
|
Complementary
Screw diameter
|
4.2 mm
|
Screw length
|
13 mm
|
Shape of screw head
|
Panhead
|
Screwdriver shape
|
Philips No 2
|
Material
|
Screw: hardened steel electroplated
|
Atmospheric-corrosivity category
|
C2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.000 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
1.600 cm
|
Package 1 Weight
|
1.400 g
|
Offer Sustainability
Logistical informations
Contractual warranty
|
|