|
|
|
3782011
Thorsman - TSC 4.2x13 - screw - large thin head - set of 1000
|
|
|
Main
Range of product
|
Thorsman
|
Product or component type
|
Installation screw
|
Device short name
|
TSC
|
Device application
|
Metal sheet 2 x 0.9 mm
Most materials
|
Screw type
|
Fully threaded with twin thread
|
Tool type
|
Screwdriver
Powerdriver
|
Quantity per set
|
Set of 1000
|
Complementary
Screw diameter
|
4.2 mm
|
Screw length
|
13 mm
|
Shape of screw head
|
Large thin head
|
Screwdriver shape
|
Philips No 2
|
Material
|
Screw: hardened steel electroplated
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.15 cm
|
Package 1 Width
|
1.15 cm
|
Package 1 Length
|
1.3 cm
|
Package 1 Weight
|
0.002 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
1000
|
Package 2 Height
|
6 cm
|
Package 2 Width
|
13.2 cm
|
Package 2 Length
|
19.6 cm
|
Package 2 Weight
|
1952 g
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
90000
|
Package 3 Height
|
33 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
187 kg
|
Offer Sustainability
Logistical informations
Contractual warranty
|
|