|
|
|
9001K2L38LWWH5
white illuminated push button - Type K - Ø30 with options
|
|
|
|
|
End of Commercialization DEC 19, 2019
|
|
|
|
|
Main
Range of product
|
Harmony 9001K
|
Product or component type
|
Illuminated push-button
|
Device short name
|
9001K
|
Type of operator
|
Spring return
|
Operator profile
|
White projecting, unmarked
|
Operator additional information
|
Without guard
|
Complementary
Bezel material
|
Chromium plated metal
|
Mounting diameter
|
30 mm
|
Light source
|
White LED
|
Bulb base
|
BA 9s
|
Light block supply
|
Direct
|
[Us] rated supply voltage
|
120 V AC/DC
|
Contacts type and composition
|
1 NO
|
Connections - terminals
|
Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
|
Tightening torque
|
0.8 N.m conforming to IEC 60947-1
|
Mechanical durability
|
5000000 cycles
|
Operating position
|
Any position
|
[Ie] rated operational current
|
10 A, AC-15
10 A, DC-13
|
Contacts material
|
Silver alloy contacts
|
Contact operation
|
Standard
|
Short-circuit protection
|
10 A cartridge fuse conforming to IEC 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A
|
[Icm] rated short-circuit making capacity
|
12 kA
|
Device presentation
|
Complete product
|
Environment
Product certifications
|
NEMA
CE
UL listed file E42259 CCN NKCR
CSA LR 25490 class 3211 03
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Vibration resistance
|
7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 1/2/3/3R/4/6/12/13
|
|
|