Bezel material
|
Chromium plated metal
|
Mounting diameter
|
30 mm
|
Shape of signaling unit head
|
Round
|
Lens type
|
Domed glass
|
Cap/operator or lens colour
|
Red
|
Light source
|
Red LED
|
Bulb base
|
BA 9s
|
Light block supply
|
Direct 220...240 V AC 50/60 Hz
|
Connections - terminals
|
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
|
Tightening torque
|
0.8 N.m conforming to IEC 60947-1
|
Shape of screw head
|
Cross slotted
|
Operating position
|
Any position
|
[Ui] rated insulation voltage
|
250 V (pollution degree 2) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
2.5 kV conforming to IEC 60947-1
|
Short-circuit protection
|
10 A cartridge fuse conforming to IEC 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A
|
CAD overall width
|
54 mm
|
CAD overall height
|
70 mm
|
CAD overall depth
|
42 mm
|
[Us] rated supply voltage
|
220...240 V AC 50...60 Hz
|
Device presentation
|
Complete product
|
Standards
|
EN/IEC 60947-5-4
JIS C 852
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-5-1
UL 508
JIS C8201-1
|
Product certifications
|
NEMA
UL 508
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Vibration resistance
|
7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 6
|