|
|
|
9001KR9GH5
PUSH BUTTON 600VAC 10A 30MM T-K
|
|
|
|
|
End of Commercialization JUL 01, 2020
|
|
|
|
|
Main
Range of product
|
Harmony 9001K
|
Product or component type
|
Mushroom head push-button
|
Device short name
|
K
|
Type of operator
|
Push-pull
|
Operator profile
|
Green mushroom Ø 41 mm
|
Operator additional information
|
Screw-on plastic mushroom
|
Complementary
Bezel material
|
Chromium plated metal
|
Mounting diameter
|
30 mm
|
Light source
|
Without
|
Light block supply
|
Without supply
|
Contacts type and composition
|
1 NO
|
Connections - terminals
|
Screw clamp terminals
|
Operating position
|
Any position
|
[Ie] rated operational current
|
10 A, AC-15
10 A, DC-13
|
Contact operation
|
Standard
|
Device presentation
|
Complete product
|
Environment
Product certifications
|
CSA LR 25490 class 3211 03
NEMA
UL listed file E42259 CCN NKCR
CE
|
NEMA degree of protection
|
NEMA 1/2/3/3R/4/6/12/13
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|