|
|
|
9001KR9P7WH6
Push button - 600 V AC 10 A - Ø30 - Type K
|
|
|
|
|
End of Commercialization OCT 11, 2019
|
|
|
|
|
Main
Range of product
|
Harmony 9001K
|
Product or component type
|
Illuminated mushroom head push-button
|
Device short name
|
9001K
|
Type of operator
|
Push-pull
|
Operator profile
|
White mushroom Ø 41 mm, unmarked
|
Light block supply
|
Via integral transformer
|
Complementary
Bezel material
|
Chromium plated metal
|
Mounting diameter
|
30 mm
|
Net weight
|
0.186 kg
|
Operating position
|
Any position
|
Shape of signaling unit head
|
Round
|
Operator position information
|
All positions
|
Contacts type and composition
|
1 NC
|
Connections - terminals
|
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
|
Mechanical durability
|
5000000 cycles
|
Light source
|
Incandescent
|
Light source
|
Incandescent
|
Bulb base
|
BA 9s
|
[Us] rated supply voltage
|
220...240 V AC at 50/60 Hz
|
[Us] rated supply voltage
|
220...240 V AC 50/60 Hz
|
Device presentation
|
Complete product
|
Compatibility code
|
9001K
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Overvoltage category
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
|
Standards
|
EN/IEC 60947-5-4
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-1
UL 508
JIS C 4520
JIS C 852
|
Product certifications
|
NEMA
UL 508
|
Vibration resistance
|
7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn conforming to IEC 60068-2-27
|
|
|