Bezel material
|
Plastic
|
Mounting diameter
|
30 mm
|
Net weight
|
0.226 kg
|
Operating position
|
Any position
|
Shape of signaling unit head
|
Round
|
Operator position information
|
2 positions
|
Contacts type and composition
|
1 NC for late-break
1 NC for slow-break
|
Contacts type and composition
|
2 NC
|
Positive opening
|
With conforming to IEC 60947-5-2
|
Mechanical durability
|
5000000 cycles
|
Connections - terminals
|
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
|
Tightening torque
|
0.8 N.m conforming to IEC 60947-1
|
Shape of screw head
|
Cross slotted
|
Contacts material
|
Silver alloy contacts
|
Short-circuit protection
|
10 A cartridge fuse conforming to IEC 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A
|
[Ui] rated insulation voltage
|
250 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
2.5 kV conforming to IEC 60947-1
|
[Ie] rated operational current
|
0.55 A at 125 V, DC-13, A600-Q600
|
[Icm] rated short-circuit making capacity
|
12 kA at 600 V AC-15, 7200 VA
15 kA at 480 V AC-15, 7200 VA
30 kA at 240 V AC-15, 7200 VA
60 kA at 120 V AC-15, 7200 VA
0.1 kA at 600 V DC-13
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
|
Rated breaking capacity
|
1.2 kA at 600 V AC-15, 720 VA
1.5 kA at 480 V AC-15, 720 VA
3 kA at 240 V AC-15, 720 VA
6 kA at 120 V AC-15, 720 VA
0.1 kA at 600 V DC-13
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
|
Light source
|
Incandescent
|
Bulb base
|
BA 9s
|
[Us] rated supply voltage
|
120 V AC/DC
|
Operator additional information
|
Screw-on plastic mushroom
|
Device presentation
|
Complete product
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP66 conforming to NF C 20-010
|
NEMA degree of protection
|
NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
|
Standards
|
IEC 60947-1
UL 508
JIS C 852
EN/IEC 60947-5-1
JIS C 4520
CSA C22.2 No 14
IEC 60947-5-4
|
Vibration resistance
|
7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn conforming to IEC 60068-2-27
|