Schneider-Electric
 
9012GAW5 picture- web-product-data-sheet
9012GAW5
pressure switch 9012G - adjustable scale - 2 thresholds - 3.0 to 150 psig
Characteristics
Main
Range of product 9012G
Pressure sensor type Electromechanical pressure switch
Pressure sensor name 9012G
Pressure sensor size 1034.21 kPa
Maximum pressure 475 psi
Contacts type and composition NC-NO, SPDT-DB, Form Z, snap action, silver nickel contacts
Controlled fluid Hydraulic oil (-40…121 °C)
Non-corrosive liquids
Air
Non-corrosive gas
Fluid connection type 0.25 inch 18 NPTF conforming to UL 508
Pressure switch type of operation Regulation between 2 thresholds
Scale type Adjustable differential
Local display Without
Complementary
Range on decreasing pressure 20.68…1034.21 kPa
Approx adjustable differential at mid range 41.37…206.84 kPa +/- 2.5 % full scale
Cable entry 0.5 inch NPT conduit entrance
Terminal block type 4 screw terminals
Electrical connection Screw-clamp terminals, AWG 22...AWG 12
Electrical circuit type Control circuit
Local signalling Without:
[In] rated current 3 A 240 V AC A600 conforming to NEMA rating designation
6 A 120 V AC A600 conforming to NEMA rating designation
0.27 A 250 V DC Q600 conforming to NEMA rating designation
0.22 A 125 V DC Q600 conforming to NEMA rating designation
Setting Internal
Enclosure material Die cast aluminium alloy 380
Pressure actuator Diaphragm nitrile (Buna-N)
Height 140.97 mm
Depth 66.80 mm
Width 88.90 mm
Operating position Any position
Materials in contact with fluid Nitrile (Buna-N)
Zinc plated steel
Short-circuit protection 10 A cartridge overload and short-circuit protection, type gL
Maximum operating rate 120 cyc/mn
Mechanical durability 5000000 cycles
Repeat accuracy 4 %
Net weight 1.36 kg
Environment
Vibration resistance 2 gn (f= 40…150 Hz) conforming to IEC 68-2-6
Shock resistance 50 gn conforming to IEC 58-2-27
Standards UL 508
CSA C22.2 No 14
CE
Product certifications CE
UL listed file E12158 CCN NKPZ and CCN NTHT
CSA LR25490 class 3211 03
NEMA degree of protection NEMA 4/4X/13 conforming to UL 50
Ambient air temperature for operation -23…85 °C
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months