Schneider-Electric
 
A9A15322 picture- web-product-data-sheet
A9A15322
modular buzzer iRO - 230 V 50/60Hz - 70 dB
Schneider Electric
Characteristics
Main
Range of product Acti 9
Product name Acti 9 iRO
Product or component type Buzzer
Device short name IRO
Complementary
[Us] rated supply voltage 230 V AC at 50/60 Hz
Power consumption in VA 5 VA
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 72 mm
Net weight 64 g
Colour White
Auxiliary connection terminal Tunnel type terminalsrigid 4 mm²
Tunnel type terminalsflexible 4 mm²
Tunnel type terminalsflexible with ferrule 4 mm²
Wire stripping length 12 mm for bottom connection
Tightening torque 1.3 N.m
Environment
Noise level 70 dB
Type of sound Buzzer
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Ambient air temperature for operation -10…40 °C
Ambient air temperature for storage -25…60 °C
Packing Units
Package 1 Weight 0.055 kg
Package 1 Height 0.700 dm
Package 1 width 0.180 dm
Package 1 Length 0.850 dm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months