|
|
|
A9A26946
shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 100...415 VAC
|
|
|
Main
Range of product
|
Acti9
|
Product or component type
|
Shunt trip release with OC contact
|
Device short name
|
iMX+OF
|
Signal contacts composition
|
1 C/O
|
[In] rated current
|
AC-12 3 A at 415 V, AC 50 Hz
AC-12 6 A at 100 V, AC 50 Hz
AC-12 6 A at 230 V, AC 50 Hz
DC-12 1 A at 110 V, DC
DC-12 1 A at 130 V, DC
|
[Uc] control circuit voltage
|
100...415 V AC 50/60 Hz
110...130 V DC
|
9 mm pitches
|
2
|
Complementary
Range compatibility
|
Acti 9 Acti9 iC65
Acti 9 Acti9 ARA
Acti 9 Acti9 iDPN Vigi
Acti 9 Acti9 iID
Acti 9 Acti9 iSW-NA
Acti 9 Acti9 RCA
Acti 9 Acti9 iDPN (China version)
Acti 9 Acti9 iC60 double terminals miniature circuit breaker
Acti 9 Acti9 iC40
|
Local signalling
|
Action indicator
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Comb busbar and distribution block compatibility
|
Top: YES
|
Width
|
18 mm
|
Colour
|
White
|
Connections - terminals
|
Clamp terminal - 2 cable(s) 2.5 mm² - flexible with cable end
Clamp terminal - 1 cable(s) 6 mm² - rigid
Clamp terminal - 2 cable(s) 2.5 mm² - rigid
Clamp terminal - 1 cable(s) 4 mm² - flexible
|
Tightening torque
|
1 N.m
|
Compatibility code
|
IMX+OF
|
Environment
Standards
|
EN/IEC 60947-5-1
|
Tropicalisation
|
2 conforming to EN/IEC 60947-5-1
|
Relative humidity
|
95 % at 55 °C
|
Ambient air temperature for operation
|
-35…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.100 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
9.300 cm
|
Package 1 Weight
|
77.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
8.800 cm
|
Package 2 Width
|
10.200 cm
|
Package 2 Length
|
27.200 cm
|
Package 2 Weight
|
682.000 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
72
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
6.706 kg
|
Offer Sustainability
Contractual warranty
|
|