|
|
|
A9E18320
Acti9 iIL single indicator light - Red - 110-230 Vac
|
|
|
Main
Range of product
|
Acti9
|
Product name
|
Acti9 iIL
|
Product or component type
|
Modular pilot ligth
|
Device short name
|
iIL
|
[Us] rated supply voltage
|
110...230 V AC at 50/60 Hz
110...130 V DC
|
Complementary
Indicator light
|
1 LED red, service life 100000 h of constant lighting efficiency (consumption 0.3 W)
|
Mounting mode
|
Fixed
|
Mounting support
|
Symmetrical DIN rail
|
Comb busbar and distribution block compatibility
|
Upside: ProDis
|
9 mm pitches
|
2
|
Height
|
82 mm
|
Width
|
18 mm
|
Depth
|
69.5 mm
|
Colour
|
White (RAL 9003)
|
Auxiliary connection terminal
|
Tunnel type terminal 1 cable(s) rigid 0.5 mm²
Tunnel type terminal 2 cable(s) rigid 2.5 mm²
Tunnel type terminal 1 cable(s) flexible 0.5 mm²
Tunnel type terminal 2 cable(s) flexible 2.5 mm²
Tunnel type terminal 2 cable(s) flexible with ferrule 2.5 mm²
|
Wire stripping length
|
9 mm
|
Tightening torque
|
1 N.m
|
Environment
Standards
|
IEC 60947-5-1
|
IP degree of protection
|
IP2
IPxx B
|
Pollution degree
|
3
|
Tropicalisation
|
2
|
Relative humidity
|
95 % at 55 °C
|
Ambient air temperature for operation
|
-35…70 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
37.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
8.000 cm
|
Package 2 Width
|
10.000 cm
|
Package 2 Length
|
23.000 cm
|
Package 2 Weight
|
514.000 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
108
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
5.046 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free plastic parts & cables product
|
Contractual warranty
|
|