Device location in system
|
Outgoer
|
Residual current tripping technology
|
Voltage independent
|
[Ui] rated insulation voltage
|
500 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-2
|
Range compatibility
|
Acti 9 Acti9 iC60
|
Product compatibility
|
Single terminal
|
Local signalling
|
Trip indicator
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Electrical connection to mcb
|
By screws
|
Comb busbar and distribution block compatibility
|
Bottom: YES
|
Height
|
91 mm
|
Width
|
54 mm
|
Depth
|
73.5 mm
|
Net weight
|
0.165 kg
|
Connections - terminals
|
Tunnel type terminal downside for 1 cable(s) 1…35 mm² rigid without cable end
Tunnel type terminal downside for 1 cable(s) 1…25 mm² flexible without cable end
Tunnel type terminal downside for 1 cable(s) 1…25 mm² flexible with cable end
|
Wire stripping length
|
14 mm for bottom connection
|
Tightening torque
|
3.5 N.m bottom
|