|
|
|
BMXXCAUSBH018
connecting cable, Modicon M340, USB, PC or terminal, for processor, 1.8m
|
|
|
Main
Range of product
|
Modicon M340 automation platform
Modicon M262
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part type
|
Terminal port/USB cordset
|
Accessory / separate part designation
|
3.4" small touch screen panel
3.5" small touch screen panel
|
Accessory / separate part destination
|
Graphic terminal XBTGT, XBTGK, XBTGTW
PC terminal
|
Range compatibility
|
Harmony GTO
Modicon M262
|
Cable length
|
1.8 m
|
Complementary
Electrical connection
|
1 connector USB type A
1 connector mini B USB (M340 processor)
|
Net weight
|
0.065 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
7.0 cm
|
Package 1 Length
|
16.5 cm
|
Package 1 Weight
|
53.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
200
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
11.349 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|