Utilisation category
|
AC-15
AC-14
DC-13
|
Pole contact composition
|
3 NO + 2 NC
|
[Ue] rated operational voltage
|
<= 690 V AC 25...400 Hz
|
Control circuit type
|
AC at 50/60 Hz
|
[Uc] control circuit voltage
|
110 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947
|
[Ith] conventional free air thermal current
|
10 A (at 60 °C)
|
Irms rated making capacity
|
140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
|
[Icw] rated short-time withstand current
|
100 A - 1 s
120 A - 500 ms
140 A - 100 ms
|
Associated fuse rating
|
10 A gG conforming to IEC 60947-5-1
|
[Ui] rated insulation voltage
|
600 V UL certified
600 V CSA certified
690 V conforming to IEC 60947-5-1
|
Mounting support
|
Rail
Plate
|
Connections - terminals
|
Screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
|
Tightening torque
|
1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
|
Control circuit voltage limits
|
0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz
0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
|
Operating time
|
12...22 ms coil energisation and NO closing
4...12 ms coil de-energisation and NO opening
4...19 ms coil energisation and NC opening
6...17 ms coil de-energisation and NC closing
|
Mechanical durability
|
30 Mcycles
|
Maximum operating rate
|
180 cyc/mn
|
Inrush power in VA
|
70 VA 50 Hz (at 20 °C)
|
Hold-in power consumption in VA
|
8 VA 50 Hz (at 20 °C)
|
Minimum switching voltage
|
17 V
|
Minimum switching current
|
5 mA
|
Non-overlap time
|
1.5 ms on energisation between NC and NO contact
1.5 ms on de-energisation between NC and NO contact
|
Insulation resistance
|
> 10 MOhm
|
Mechanical robustness
|
Shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
|
Height
|
77 mm
|
Width
|
45 mm
|
Depth
|
84 mm
|
Net weight
|
0.58 kg
|