|
|
|
DL1CE024
Incandescent bulb, Harmony XB4, BA 9s, clear, 24V AC DC
|
|
|
Main
Range compatibility
|
Harmony XAC
|
Accessory / separate part type
|
Incandescent bulb
|
Accessory / separate part category
|
Lighting accessory
|
Accessory / separate part destination
|
Illuminated push-button
|
[Us] rated supply voltage
|
24 V AC/DC
|
Signalling colour
|
Clear
|
Sale per indivisible quantity
|
10
|
Product or component type
|
Incandescent bulb
|
Complementary
Power dissipation in W
|
2.6 W
|
Bulb base
|
BA 9s
|
Diameter
|
11 mm
|
Length
|
28 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
1.000 cm
|
Package 1 Length
|
3.000 cm
|
Package 1 Weight
|
1.900 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
3.500 cm
|
Package 2 Width
|
4.300 cm
|
Package 2 Length
|
10.700 cm
|
Package 2 Weight
|
28.000 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
800
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
2.535 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|