Schneider-Electric
 
EPH4300121 fotografija – Schneider- web-product-data-sheet
EPH4300121
Asfora - podatkovna utičnica - RJ45 kat.5e UTP - bijela
Schneider Electric
Karakteristike
Main
Range Asfora
Product or component type Data socket
Device application Communication
Device presentation Complete product
Cable shielding type UTP
Data socket type RJ45
Colour tint White
Type of packing Flow-pack
Complementary
Device mounting Flush
Socket number 1
Communication network category 5e
Connections - terminals IDC
Number of cables 1
Cable stiffness Rigid
Material ABS (acrylonitrile butadiene-styrene) central plate
ABS (acrylonitrile butadiene-styrene) cover frame
Surface finish Glossy
Conductor material Copper
Fixing mode Claws 51…80 mm
Maksimalna visina 83 mm
Width 83 mm
Depth 48 mm
Projecting depth 9 mm
Net weight 0,063 kg
Environment
IP degree of protection IP20
Broj pakirnih jedinica
Paket 1 Težina 63,000 g
Paket 1 Visina 110,000 mm
Paket 1 Širina 160,000 mm
Paket 1 Duljina 50,000 mm
Offer Sustainability
Direktiva EU RoHS Sukladno
print Izjava EU RoHS
Bez otrovnih teških metala Da
Bez žive Da
Informacije o RoHS izuzeću
print Da
Propis RoHS za Kinu
print Izjava RoHS za Kinu
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months