|
|
|
GV2K011
Emergency stop pushbutton,TeSys Deca Fram 2,spring return,for GV2M*01 enclosures
|
|
|
Main
Range
|
TeSys
|
Product name
|
LE
GV2
|
Product or component type
|
Mushroom head emergency stop push-button
|
Device short name
|
GV2K
|
Accessory / separate part category
|
Enclosure accessory
|
Complementary
Product compatibility
|
GV2MP
GV2MC
LE1GVMEK
|
Type of operator
|
Spring return
|
Diameter
|
40 mm
|
Provided equipment
|
1 IP55 sealing kit
|
Height
|
48 mm
|
Width
|
73 mm
|
Net weight
|
0.052 kg
|
Colour
|
Red
|
Environment
IP degree of protection
|
IP55
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.500 cm
|
Package 1 Width
|
7.500 cm
|
Package 1 Length
|
10.000 cm
|
Package 1 Weight
|
91.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
2.131 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|