Schneider-Electric
 
HMIBSOCND1E01 picture- web-product-data-sheet
HMIBSOCND1E01
S-Box PC Optimum HMIBSO Compact Flash, DC, 1 slot
Schneider Electric
Characteristics
Main
Range of product Magelis iPC
Product or component type PC BOX
Device short name S-BOX PC Optimum
Processor name Atom N270 1.6 GHz
Free slots 1 Internal SATA HDD/SSD
1 Compact Flash card
Operating system Windows Embedded Standard WES2009
Software package Vijeo XD run time demo
Vijeo Designer run time demo
Complementary
Range compatibility IDisplay
Data storage equipment 8 GB Compact Flash card
Memory description Internal RAM DDR2, 2 GB
Number of slots 1 mini PCI Express half-size
Display resolution 1600 x 1200 pixels
Watchdog timer 1…255 ms
Type of cooling Fanless
Integrated connection type 1 Ethernet - RJ45
2 USB 2.0 port
2 COM1 serial link - male SUB-D 9 - RS232
1 VGA
Port Ethernet 10BASE-T/100BASE-T/1000BASE-T
[Us] rated supply voltage 24 V DC (power supply)
Supply voltage limits 9…36 V
[In] rated current 1.5 A
Power consumption in W 15 W
Control type Button (reset)
Local signalling Buzzer
Depth 149.2 mm
Height 58.7 mm
Width 254.8 mm
Net weight 2.5 kg
Main type Optimum
Environment
Product certifications CCC
GOST
CULus
Standards CSA 22-2 No 60950-1-07
EN 55011: class A group 1
EN 61000-6-4
EN 61131-2:ed. 3
FCC part 15
UL 60950-1
Quality labels CE
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
IP degree of protection IP40 conforming to IEC 60529
Electromagnetic compatibility Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011
Conducted and radiated emissions class A conforming to EN 55022
Ambient air temperature for storage -40…85 °C conforming to IEC 60068-2-2
-40…85 °C conforming to IEC 60068-2-14
Relative humidity 10…85 % conforming to EN/IEC 60068-2-30
Ambient air temperature for operation 0…60 °C conforming to EN/IEC 60068-2-2
Operating altitude 2000 conforming to IEC 60664-1
Vibration resistance 1.75 mm (f = 2…9 Hz) conforming to IEC 60068-2-6
0.5 gn (f = 9…200 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.2 cm
Package 1 Width 5.9 cm
Package 1 Length 25.5 cm
Package 1 Weight 2.5 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes