Schneider-Electric
 
HMIBSUCND1W01 picture- web-product-data-sheet
HMIBSUCND1W01
S-Box PC Universal HMIBSU CFast, DC, 1 slot
Schneider Electric
Characteristics
Main
Range of product Magelis iPC
Product or component type PC BOX
Device short name S-BOX PC Universal
Processor name Atom N2600 dual core 1.6 GHz
Free slots 1 Internal SATA HDD/SSD
1 CFast
Software package Vijeo XD run time demo
Vijeo Designer run time demo
IIoT monitor with Node-RED
McAfee white listing license required
Complementary
Range compatibility IDisplay
Data storage equipment 16 GB CFast card
Memory description Internal RAM DDR3, 4 GB
Number of slots 1 mini PCI Express full-size
Display resolution 1920 x 1200 pixels
Watchdog timer 1…255 ms
Type of cooling Fanless
Integrated connection type 2 COM1 serial link - male SUB-D 9 - RS232
1 VGA
3 Ethernet (rate: 10/100/1000 Mbps)
5 USB 2.0 port
4 COM1 serial link - male SUB-D 9 - RS232/422/485
1 audio output
1 HDMI
[Us] rated supply voltage 24 V DC (power supply)
Supply voltage limits 12…24 V
[In] rated current 1.5 A
Power consumption in W 16 W
Input/output number 8 digital configurable by software
Depth 133 mm
Height 68.4 mm
Width 264.5 mm
Net weight 2.5 kg
Main type Universal
Environment
Product certifications CCC
GOST
CULus
Standards CSA 22-2 No 60950-1-07
EN 55011: class A group 1
EN 61000-6-4
EN 61131-2:ed. 3
FCC part 15
UL 60950-1
Quality labels CE
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
IP degree of protection IP40 conforming to IEC 60529
Electromagnetic compatibility Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011
Conducted and radiated emissions class A conforming to EN 55022
Ambient air temperature for storage -40…85 °C conforming to IEC 60068-2-2
-40…85 °C conforming to IEC 60068-2-14
Relative humidity 10…85 % conforming to EN/IEC 60068-2-30
Ambient air temperature for operation 0…50 °C conforming to EN/IEC 60068-2-2
Operating altitude 2000 conforming to IEC 60664-1
Vibration resistance 1.75 mm (f = 2…9 Hz) conforming to IEC 60068-2-6
0.5 gn (f = 9…200 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.3 cm
Package 1 Width 6.84 cm
Package 1 Length 26.45 cm
Package 1 Weight 2.5 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes