|
|
|
HMIPSP0752D1001
Multi touch screen, Harmony iPC, S Panel PC Performance W15 DC, Base unit
|
|
|
Main
Range of product
|
Harmony iPC
|
Product or component type
|
Multi-touch screen
|
Processor name
|
Intel Core i3 4010U at 1.7 GHz
|
Chipset type
|
Intel QM87
|
Free slots
|
1 Internal SATA HDD/SSD
1 CFast
|
Display size
|
15.6 inch
|
Display colour
|
16777216 colors
|
Luminance
|
300 cd/m²
|
Pixel resolution
|
4096 x 4096
|
Video controller type
|
Intel HD Graphics 4400
|
Software package
|
EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure Machine SCADA Expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
|
Complementary
Number of points
|
5
|
Terminal type
|
Touchscreen display
|
Memory type
|
8 GB RAM DDR3 internal
|
Data storage equipment
|
CFast card
|
Aspect ratio
|
16:9
|
Display type
|
LED
Colour TFT LCD
|
Display resolution
|
1366 x 768 pixels WXGA
|
Backlight lifespan
|
50000 hours
|
View angle horizontal x vertical
|
160 x 170°
|
Touch panel
|
Projected capacitive technology (PCT)
|
Type of cooling
|
Fanless
Passive
|
Watchdog timer
|
1…255 ms
|
Number of slots
|
1 mini PCI Express full-size
|
[Us] rated supply voltage
|
24 V DC +/- 20 %
100...240 V AC with additional adaptor HMIYPSPMAC1
|
Power consumption in W
|
18…60 W
|
Mechanical robustness
|
Hardness anti-scratch 7H
|
Function available
|
Operate with water on screen
|
Width
|
419.7 mm
|
Height
|
269 mm
|
Depth
|
56.7 mm
|
Cut-out dimensions
|
412.4 (+/- 0.7) x 261.7 (+/- 0.4)
|
Net weight
|
6 kg
|
Display size
|
15" wide multi-touch
|
Main type
|
Performance
|
Environment
IP degree of protection
|
IP66 front panel:
|
Product certifications
|
CE
EAC
CCC
AS/NZS
C-Tick
RCM
|
Standards
|
UL 60950
CISPR 11
IEC 60950
IEC 61000-6-4
FCC part 15 class A
IEC 61000-6-2
CSA C22.2 No 60950
|
Directives
|
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
|
Pollution degree
|
2
|
Ambient air temperature for operation
|
0…55 °C SSD
0…55 °C Cfast card
0…45 °C HDD
|
Ambient air temperature for storage
|
-20…60 °C
|
Relative humidity
|
10…95 % non-condensing
|
Operating altitude
|
2000
|
Vibration resistance
|
1 gn (f = 5…500 Hz)HDD
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
52.5 cm
|
Package 1 Width
|
18.0 cm
|
Package 1 Length
|
70.5 cm
|
Package 1 Weight
|
7.5 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
70.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
48.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
|
|