Schneider-Electric
 
HMIRSOHPA3W01 picture- web-product-data-sheet
HMIRSOHPA3W01
Magelis Rack PC 2U Optimum HMIRSO HDD, AC, 3 slots
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Industrial rack PC
Device short name Rack PC 2U Optimum
Range compatibility IDisplay
Processor name Intel iCore G850, dual core 2.9 GHz L3 cache 2 MB
Chipset type Intel G850
Storage slots 1 internal slot (SATA3)
2 hot swap trays (SATA2)
Data storage equipment 500 GB Internal enterprise hard disk - hot swap
Memory description 2 GB RAM DDR3 internal in 1 slot(s) (by default)
Up to 32 GB RAM DDR3 internal in 4 slot(s)
Complementary
Number of slots 1 PCI
2 PCI express 8x
Drive type DVD-RW
Video controller type Intel HD Graphics
Display resolution 2048 x 1536 pixels
Watchdog timer 1…255 ms
Type of cooling 3 fans with speed control
Integrated connection type 4 USB 3.0 port
2 COM1 serial link - male SUB-D 9 - RS232
1 VGA
1 DVI video port
2 USB 2.0 port
1 audio micro input
1 audio line output
4 COM1 serial link (optional) - male SUB-D 9 - RS232/RS485
2 Ethernet - RJ45 (rate: 10/100/1000 Mbit/s)
Switch application Case open
Operating system Windows 7 64-bit (WES 7 Premium full blown) - multi-language
Software package Vijeo Designer run time demo run time demo license not included
EcoStruxure Operator Terminal Expert run time demo license not included
Motherboard type Micro ATX
[Us] rated supply voltage 100...240 V AC power supply
Power consumption in W 300 W
Mounting support 19" rack
Depth 480 mm
Height 88 mm
Width 482 mm
Net weight 12.2 kg
Environment
Product certifications CCC
EAC
CULus
Standards CSA 22-2 No 60950-1-07
EN 55011: class A group 1
EN 60950-1
EN 61000-6-2
EN 61000-6-4
FCC part 15
UL 60950-1
Quality labels CE
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for storage -20…60 °C conforming to IEC 60068-2-2
Relative humidity 10…85 % non-condensing conforming to IEC 60068-2-78
Ambient air temperature for operation 0…40 °C conforming to IEC 60068-2-2
Vibration resistance 0.002 g²/Hz (f = 5…500 Hz) operating conforming to IEC 60068-2-64
2 gn (f = 5…500 Hz) not operating conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 48.0 cm
Package 1 Length 48.2 cm
Package 1 Weight 12.2 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 75 cm
Package 2 Width 40 cm
Package 2 Length 80 cm
Package 2 Weight 81.7 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months