|
|
|
HMIYLFIMAR11
Power filter, Harmony iPC, line (for marine)
|
|
|
|
|
End of Commercialization APR 21, 2022
|
|
|
|
|
Main
Range of product
|
Harmony iPC
|
Product or component type
|
Power filter
|
Accessory / separate part category
|
Connection accessory
|
Complementary
Width
|
54 mm
|
Height
|
94 mm
|
Depth
|
33 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.3 cm
|
Package 1 Width
|
16.8 cm
|
Package 1 Length
|
18.3 cm
|
Package 1 Weight
|
214 g
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|