Back
Discover ISM10202 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
ISM10202
OptiLine 45 - external corner - PC/ABS - white
Download ISM10202 product datasheet
TODAY
APR 25, 2024
End of Commercialization
MAY 30, 2017
End of Standard Services
FEB 06, 2018
Characteristics
Main
Range of product
OptiLine 45
Cabling installation system
Trunking
Product type
External corner
Colour
White (RAL 9010)
Quantity package 1 / unit
Set of 1
Complementary
Trunking material
Plastic
Trunking dimension
95 x 55 mm
Fixing mode
Snap-fitted
Product material
PC/ABS
Length
105 mm
Height
104 mm
Width
105 mm
Environment
Standards
73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
Operating temperature
-25…60 °C
IP degree of protection
IP30
IK degree of protection
IK07
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
8 cm
Package 1 Width
14 cm
Package 1 Length
10.5 cm
Package 1 Weight
91.6 g
Contractual warranty
Warranty
18 months