Back
Discover ISM10207 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
ISM10207
OptiLine 45 - T-piece - PC/ABS - white - 75…185
Download ISM10207 product datasheet
TODAY
APR 25, 2024
End of Commercialization
MAY 30, 2017
End of Standard Services
FEB 06, 2018
Characteristics
Main
Range of product
OptiLine 45
Cabling installation system
Trunking
Product type
T-piece
Colour
White (RAL 9010)
Quantity package 1 / unit
Set of 1
Complementary
Trunking material
Plastic
Trunking dimension
95 x 55 mm
75 x 55 mm
165 x 55 mm
140 x 55 mm
185 x 55 mm
Fixing mode
Snap-fitted
Product material
PC/ABS
Length
97 mm
Height
52 mm
Width
57 mm
Environment
Standards
73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
Operating temperature
-25…60 °C
IP degree of protection
IP30
IK degree of protection
IK07
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
5.2 cm
Package 1 Width
9.7 cm
Package 1 Length
17.5 cm
Package 1 Weight
25 g
Contractual warranty
Warranty
18 months