|
|
|
KSE80YB2
Blanking plate, Canalis KSA 100A to 1000A, aluminium, for tap off unit outlet, IP55, RAL9001
|
|
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.000 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
19.000 cm
|
Package 1 Weight
|
145.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
11.000 cm
|
Package 2 Width
|
10.000 cm
|
Package 2 Length
|
19.000 cm
|
Package 2 Weight
|
1.600 kg
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
1320
|
Package 3 Height
|
85.000 cm
|
Package 3 Width
|
92.000 cm
|
Package 3 Length
|
62.000 cm
|
Package 3 Weight
|
199.100 kg
|
Offer Sustainability
Contractual warranty
|
|