Schneider-Electric
 
LA7F901 picture- web-product-data-sheet
LA7F901
mounting plate LA7F - for TeSys LR9F5/F6
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Mounting plate
Device short name LA7F
Accessory / separate part category Mounting accessory
Product compatibility LR9F5.67
LR9F57
LR9F63
LR9F5.69
LR9F5.57
LR9F5.71
LR9F69
LR9F67
LR9F5.63
Complementary
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 14.300 cm
Package 1 Length 9.000 cm
Package 1 Weight 403.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.975 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months