|
|
|
LA9FF980
TeSys F - right-angled connector - large
|
|
|
|
|
End of Commercialization DEC 30, 2020
|
|
|
|
|
Main
Range
|
Linergy
|
Product name
|
FT
|
Device short name
|
LA9F
|
Product or component type
|
Right-angled connector
|
Accessory / separate part category
|
Mounting accessory
|
Complementary
Product compatibility
|
LC1F115
LR9F67
LR9F5.67
|
Connector type
|
Large
|
Height
|
70.5 mm
|
Width
|
35 mm
|
Depth
|
29 mm
|
Net weight
|
0.15 kg
|
Quantity per set
|
Set of 3
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9 cm
|
Package 1 Width
|
4.5 cm
|
Package 1 Length
|
6 cm
|
Package 1 Weight
|
163 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|