|
|
|
LAD9R1V
Kit for assembling 3P reversing contactors,LC1D09-D38 with screw clamp terminals, with electrical interlock
|
|
|
Main
Range of product
|
TeSys Deca
|
Range
|
TeSys
Linergy
|
Device short name
|
LAD9
|
Product or component type
|
Kits for reversing contactor
|
Poles description
|
3P
|
Range compatibility
|
TeSys TeSys D contactor
TeSys TeSys Deca
|
Product compatibility
|
LC1D09
LC1D12
LC1D18
LC1D25
LC1D32
LC1D38
|
Complementary
Kit composition
|
Electrical and mechanical interlock
Set of power connection
|
Net weight
|
0.045 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8 cm
|
Package 1 Width
|
2.5 cm
|
Package 1 Length
|
9.3 cm
|
Package 1 Weight
|
70 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.6 cm
|
Package 2 Width
|
9.8 cm
|
Package 2 Length
|
15 cm
|
Package 2 Weight
|
726 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
140
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
10.664 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|