Irms rated making capacity
|
140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
|
Permissible short-time rating
|
100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
|
Protection type
|
GG fuse 10 A
|
Mechanical durability
|
30 Mcycles
|
Minimum switching current
|
5 mA
|
Minimum switching voltage
|
17 V
|
Non-overlap time
|
1.5 ms on de-energisation no overlap between NC and NO contact
1.5 ms on energisation no overlap between NC and NO contact
|
Insulation resistance
|
> 10 MOhm
|
Connections - terminals
|
Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
|
Tightening torque
|
1.7 N.m - with screwdriver flat Ø 6 mm
1.7 N.m - with screwdriver Philips No 2
|
Height
|
48 mm
|
Width
|
44 mm
|
Depth
|
42 mm
|
Net weight
|
0.05 kg
|