|
|
|
LE4D12V7
Enclosed DOL starter,TeSys LE,12A,400V AC coil,including 1 LC1D,fuse carrier,2 pushbuttons
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys LE
|
Device short name
|
LE4D
|
Product or component type
|
Enclosed DOL starter
|
Device application
|
Standard
|
Material
|
Polycarbonate
|
Utilisation category
|
AC-3
|
Device composition
|
Thermal overload relay ordered separately
Contactor
Fuse disconnector
|
Motor power kW
|
3 kW at 220/230 V AC 50/60 Hz
7.5 kW at 500 V AC 50/60 Hz
5.5 kW at 380/400 V AC 50/60 Hz
5.5 kW at 415 V AC 50/60 Hz
5.5 kW at 440 V AC 50/60 Hz
|
[Uc] control circuit voltage
|
400 V AC 50/60 Hz
|
[Ith] Conventional free air thermal current
|
12 A
|
Associated fuse rating
|
16 A 10 x 38 mm aM
|
Control type
|
Push-button start green I
Push-button stop/reset red O
|
Complementary
Cable entry number
|
2 ISO20 top
2 ISO25 top
2 ISO32 top
2 ISO40 top
2 ISO20 bottom
2 ISO25 bottom
2 ISO32 bottom
2 ISO40 bottom
|
Width
|
186 mm
|
Height
|
330 mm
|
Depth
|
175.5 mm
|
Net weight
|
1.96 kg
|
Environment
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 60529
|
Standards
|
IEC 60947-4-1
|
Ambient air temperature for operation
|
-5…40 °C
|
Environmental characteristic
|
Standard environment
|
Product certifications
|
UKCA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
29.000 cm
|
Package 1 Width
|
29.000 cm
|
Package 1 Length
|
46.300 cm
|
Package 1 Weight
|
3.128 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
27.250 kg
|
Offer Sustainability
Contractual warranty
|
|