|
|
|
LV429407
Undervoltage release MN, ComPacT NSX, 220/240VAC 50/60Hz, 208/277VAC 60Hz, screwless spring terminal connections
|
|
|
Main
Range
|
ComPacT
|
Range of product
|
ComPact NSX100...250
ComPacT NSX100...250 new generation
ComPact NSX400...630
ComPacT NSX400...630 new generation
ComPact NSX100...250 DC
ComPacT NSX100...250 DC new generation
ComPact NSX100...250 DC PV
ComPacT NSX100...250 DC PV new generation
ComPact NSX400...630 DC
ComPacT NSX400...630 DC new generation
ComPact NSX400...630 DC PV
ComPacT NSX400...630 DC PV new generation
|
Device short name
|
MN
|
Product or component type
|
Voltage release
|
Device application
|
Control
|
Voltage release type
|
Opening coil
Undervoltage release
|
[Uc] control circuit voltage
|
220...240 V AC 50/60 Hz
208...277 V AC 60 Hz
|
Range compatibility
|
ComPacT new generation ComPacT NSX new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact ComPact NSX
ComPact ComPact NSX DC
EasyPact EasyPact CVS
PowerPact PowerPact Multistandard
|
Complementary
Operating threshold
|
0.35...0.7 x Un opening
0.85 x Un closing
|
Response time
|
50 ms
|
Supply holding power
|
5 VA
|
Supply inrush power
|
10 VA
|
Auxiliary connection terminal
|
Spring 0.5…1.5 mm² (AWG 20...AWG 16)
|
Wire stripping length
|
7 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.5 cm
|
Package 1 Width
|
4.6 cm
|
Package 1 Length
|
6.0 cm
|
Package 1 Weight
|
120.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
7.2 cm
|
Package 2 Width
|
10.4 cm
|
Package 2 Length
|
23.5 cm
|
Package 2 Weight
|
1.252 kg
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
30.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
7.896 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Contractual warranty
|
|